??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 21-RG
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 21-RG
VERF
Availability
Available
BC
Order code
BGL002M
TC
Artikelbezeichnung
BGL 21-RG
PX
Product view
41889_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.16600 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 21, Dimension = 20 x 26 x 90 mm, Fork opening = ≥ 2 mm, Interface = PNP NO/NC NPN NO/NC, Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = green light/red light, Light spot size = 0.5 x 4 mm Light exit, Connection = Connector, M8x1-Male, 4-pin, Housing material = Aluminium, Anodized, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.